USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type K Manual Switches
Schneider Eletric 2510KGJ2S1 Picture

2510KGJ2S1

Product Logo
Schneider Eletric 2510KGJ2S1 Picture
2510KGJ2S1
Product Logo

Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    178.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Current Rating
    30 A
    Cable Entry
    0.5" and 0.75" knock-outs (top and bottom)
    Horsepower Rating
    2 hp 115 V AC
    1 hp 90 V DC
    2 hp 115 V DC
    1.5 hp 230 V DC
    7.5 hp 230 V AC
    10 hp 460 V AC
    10 hp 575 V AC
    Maximum Voltage Rating
    600 V AC
    230 V DC
    Number of Poles
    3P
    Control Unit Type
    Toggle
    Number of Phases
    3 phase
    Pilot Light
    No indicator
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 copper
    height
    107.95 mm (4.25 in)
    width
    73.15 mm (2.88 in)
    depth
    69.85 mm (2.75 in)
    Environment
    Certifications
    UL listed file E42243 CCN NLRV
    CSA LR25490 class 3211 05
    NEMA Enclosure Rating
    NEMA 1 painted sheet steel oversized
    Ordering and shipping details
    Category
    21102 - 2510,2511,2512 K
    Discount Schedule
    CP1
    GTIN
    00785901014751
    Package weight(Lbs)
    0.49 kg (1.07 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 185.4 KB
    Date 9/23/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    Description
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    Description
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    Description
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Special Manual Switch - NEMA 1 Oversized - 3P - Toggle Operated - 600VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /