USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type K Manual Switches
Schneider Eletric 2510KO1S6 Picture
Discontinued

2510KO1S6

Product Logo
Schneider Eletric 2510KO1S6 Picture
Discontinued
2510KO1S6
Product Logo

Special Manual Switch - Open - 2P - Toggle Operated - No Indicator - 600VAC

Show more characteristics
2510KO1S6  has not been replaced. Please contact your customer care center for more information.
  • Price*
    74.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Current Rating
    30 A
    Horsepower Rating
    2 hp 115 V AC
    2 hp 230 V AC
    3 hp 460 V AC
    3 hp 575 V AC
    1 hp 90 V DC
    2 hp 115 V DC
    1.5 hp 230 V DC
    Maximum Voltage Rating
    600 V AC
    230 V DC
    Number of Poles
    2P
    Control Unit Type
    Toggle
    Number of Phases
    1 phase
    Pilot Light
    No indicator
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 copper
    height
    104.90 mm (4.13 in)
    width
    42.93 mm (1.69 in)
    depth
    72.14 mm (2.84 in)
    Environment
    Certifications
    UL recognized E42243 CCN NLRV2
    CSA LR25490 class 3211 05
    NEMA Enclosure Rating
    Not rated (open device)
    Ordering and shipping details
    Category
    21102-2510,2511,2512 K
    Discount Schedule
    CP1
    Package weight(Lbs)
    8.00 oz (226.796 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /