USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type K Manual Switches
Schneider Eletric 2510KR1H Picture

2510KR1H

Product Logo
Schneider Eletric 2510KR1H Picture
2510KR1H
Product Logo

Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    390.86 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Unit Manual Switch
    Type
    K
    Complementary
    Current Rating
    20 A
    Cable Entry
    0.75 NPT (top and bottom)
    Horsepower Rating
    2 hp 115 V AC
    2 hp 230 V AC
    3 hp 460 V AC
    3 hp 575 V AC
    1 hp 90 V DC
    2 hp 115 V DC
    1.5 hp 230 V DC
    Maximum Voltage Rating
    600 V AC
    230 V DC
    Number of Poles
    2P
    Control Unit Type
    Toggle
    Number of Phases
    1 phase
    Pilot Light
    No indicator
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 10 copper
    height
    161.54 mm (6.36 in)
    width
    100.33 mm (3.95 in)
    depth
    110.49 mm (4.35 in)
    Environment
    Certifications
    UL listed file E58760 CCN NPXZ
    CSA LR26817 class 3218 04
    NEMA Enclosure Rating
    NEMA 3R/7/9 cast aluminium standard size
    Ordering and shipping details
    Category
    21102 - 2510,2511,2512 K
    Discount Schedule
    CP1
    GTIN
    00785901376392
    Package weight(Lbs)
    1.63 kg (3.6 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Square D Motor Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    Size pdf
    Size 2.2 MB
    Date 1/31/06
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Fractional Horsepower Manual Starters 2510_FR KR NEMA 7&9 (Version 1.2)
    Files in document
    dwf
    16.8 KB
    pdf
    45.3 KB
    dwg
    188.6 KB
    dxf
    489.1 KB
    Size zip
    Size 739.7 KB
    Date 4/27/09
    Files in document
    dwf
    16.8 KB
    pdf
    45.3 KB
    dwg
    188.6 KB
    dxf
    489.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 185.4 KB
    Date 9/23/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    Description
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    Description
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    Description
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Manual Switch - NEMA 7&9 - 2P - Toggle Operated - No Indicator - 600VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /