View all
Type M and T Integral Horsepower Starters

2510MBT1

2510MBT1

Manual Starter - NEMA 4X/7/9 - 2P - Size M0 - 600VAC
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main Product Manual StarterType MNEMA Size M-0Complementary Control Unit Push-buttonPilot Light No indicatorHorsepower Rating 1 hp 115 V AC, 1 phase2 hp 230 V AC, 1 phaseVoltage Rating 600 V ACNumber of Poles 2PStarter Type Non reversingElectrical Connection Pressure wire clampOverload Relay Type Melting alloyNumber of Thermal Units Required 1Wire Gauge AWG 14...AWG 8 copperAuxiliary Contacts Withoutheight 266.70 mm (10.5 in)width 152.40 mm (6 in)depth 155.70 mm (6.13 in)Environment Certifications UL listed file E58760 CCN NPXZCSA LR26817 class 3218 04NEMA Enclosure Rating NEMA 4X cast ironNEMA 7/9Ordering and shipping details Category 21103 - 2510,2511,2512 M,TDiscount Schedule CP1GTIN 00785901878155Package weight(Lbs) 11.64 kg (25.66 lb(US))Returnability NoCountry of origin MXOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Not compliantChina RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages14
- English14
- French1
- Spanish1
CatalogFormatSizeAdd to My DocumentsSquare D Manual Starters and Switches Catalog (Version 2.0)DescriptionCatalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.Size pdfSize 5.7 MBDate 12/31/16DescriptionCatalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.Square D Motor Contactors and Starters Catalog (Version 1.0)DescriptionThis catalog is a guide to contactors, starters, overload relays, and accessories.Size pdfSize 2.2 MBDate 1/31/06DescriptionThis catalog is a guide to contactors, starters, overload relays, and accessories.BrochureFormatSizeAdd to My DocumentsSquare D 2510 Manual Motor Starters & Switches (Version 1.0)DescriptionAs the market leader for manual motor starters and switches, Square D has a wide variety of open and enclosed styles to suit any application environment.Size pdfSize 2.2 MBDate 5/1/16DescriptionAs the market leader for manual motor starters and switches, Square D has a wide variety of open and enclosed styles to suit any application environment.CertificateFormatSizeAdd to My DocumentsSize pdfSize 89.9 KBDate 9/6/17Size pdfSize 113.2 KBDate 9/19/16Instruction SheetFormatSizeAdd to My DocumentsSize pdfSize 222.4 KBDate 5/1/98EU RoHS DeclarationFormatSizeAdd to My Documents2510MBT1_ROHS_DECLARATIONDescription2510MBT1_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/11/19Description2510MBT1_ROHS_DECLARATIONInformation labelFormatSizeAdd to My Documents2510 Manual Starters, NEMA Size M-0 and M-1, with Melting Alloy Overload Relay (Version 1.0)DescriptionInformation LabelSize pdfSize 115.5 KBDate 10/4/05DescriptionInformation Label2510 Manual Starters, NEMA Size M-0, M-1, and M-1P, with Melting Alloy Overload Relay (Version 1.0)DescriptionInformation LabelSize pdfSize 85.2 KBDate 10/4/05DescriptionInformation Label2510 Manual Starter, NEMA Size M-0, with Melting Alloy Overload Relay (Version 1.0)DescriptionInformation LabelSize pdfSize 84.7 KBDate 10/3/05DescriptionInformation LabelTripping curvesFormatSizeAdd to My DocumentsMelting Alloy Relay Design Thermal Unit Type FB3.33-FB44 AC Manual Starter Size M-0 M-1 M1P Type M T Series A With 1 2 3 Thermal Units All Other larger Enclosures (Version 1.0)Size pdfSize 35.8 KBDate 7/12/05China RoHS declarationFormatSizeAdd to My Documents2510MBT1_ROHS_CHINA_DECLARATIONDescription2510MBT1_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/11/19Description2510MBT1_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.