Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type M and T Integral Horsepower Starters
Schneider Eletric 2510MCW3V07P13 Picture

2510MCW3V07P13

Product Logo
Schneider Eletric 2510MCW3V07P13 Picture
2510MCW3V07P13
Product Logo

Manual Starter - NEMA 4 Polyester - 3P-Size M1 -Amber Ind-NO Aux Contact 600VAC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Product
    Manual Starter
    Type
    M
    NEMA Size
    M-1
    Complementary
    Control Unit
    Push-button
    Pilot Light
    Amber indicator, 600 V
    Horsepower Rating
    7.5 hp 200...230 V AC, 3 phase
    10 hp 380...575 V AC, 3 phase
    Voltage Rating
    600 V AC
    Number of Poles
    3P
    Starter Type
    Non reversing
    Electrical Connection
    Pressure wire clamp
    Overload Relay Type
    Melting alloy
    Number of Thermal Units Required
    3
    Wire Gauge
    AWG 14...AWG 8 copper
    Auxiliary Contacts
    Without
    height
    308.10 mm (12.13 in)
    width
    165.10 mm (6.5 in)
    depth
    162.81 mm (6.41 in)
    Environment
    Certifications
    UL listed file E42243 CCN NLRV
    CSA LR60905 class 3211 05
    NEMA Enclosure Rating
    NEMA 4/4X glass polyester
    Ordering and shipping details
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /