Schneider Electric USA Website

Welcome to our website.

Select your location

View all Fractional Horsepower Starters
Schneider Eletric 2512FG11 Picture

2512FG11

Product Logo
Schneider Eletric 2512FG11 Picture
2512FG11
Product Logo

Two Speed Manual Starter - NEMA 1 - 1P - Toggle - No Indicator - 277VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 329.87 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Duplex Unit Manual Starter
    Type
    F
    Overload Relay Type
    Melting alloy
    Complementary
    Current Rating
    16 A
    cable entry
    0.5" and 0.75" knock-outs (top and bottom)
    Horsepower Rating
    1 hp 115 V AC
    1 hp 230 V AC
    1 hp 277 V AC
    Voltage Rating
    277 V AC
    Number of Poles
    1P
    Control Unit
    Toggle switch
    Number of Phases
    1 phase
    Pilot Light
    No indicator
    reset
    Manual
    motor starter type
    2 speed
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 12 copper
    height
    107.95 mm (4.25 in)
    width
    114.30 mm (4.5 in)
    depth
    69.85 mm (2.75 in)
    Environment
    product certifications
    UL listed file E42243 CCN NLRV
    CSA LR25490 class 3211 05
    NEMA Enclosure Rating
    NEMA 1 plastic standard size
    Ordering and shipping details
    Category
    21101 - 2510,2511,2512 F
    Discount Schedule
    CP1
    GTIN
    00785901554790
    Package weight(Lbs)
    0.79 kg (1.74 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Square D Motor Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    Size pdf
    Size 2.2 MB
    Date 1/31/06
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Square D 2510 Manual Motor Starters & Switches (Version 1.0)
    Description
    As the market leader for manual motor starters and switches, Square D has a wide variety of open and enclosed styles to suit any application environment.
    Size pdf
    Size 2.2 MB
    Date 5/1/16
    Description
    As the market leader for manual motor starters and switches, Square D has a wide variety of open and enclosed styles to suit any application environment.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 113.2 KB
    Date 9/19/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 379.3 KB
    Date 9/1/16
    Size pdf
    Size 623.2 KB
    Date 9/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2512FG11 : 2512FG11_ROHS_CHINA_DECLARATION
    Description
    2512FG11_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    2512FG11_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2512FG11 : 2512FG11_ROHS_DECLARATION
    Description
    2512FG11_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    2512FG11_ROHS_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /