Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Low Voltage General Purpose Transformers
Schneider Eletric 25S1F Picture

25S1F

Green premium brand logo Product Logo
Schneider Eletric 25S1F Picture
25S1F
Green premium brand logo Product Logo

TRFMR DRY 1PH 25KVA 240X480V-120/240V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 6,944.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    240 x 480 V
    Full Capacity Taps
    0
    Secondary Voltage
    120/240 V
    Complementary
    Enclosure Code
    15B
    Phase
    1 phase
    Primary to Secondary Voltage
    240 x 480 V 120/240 V
    Power Rating
    25 kVA
    temperature rise
    115 °C
    Maximum Height
    20 in (508.00 mm)
    width
    15 in (381.00 mm)
    depth
    13.5 in (342.90 mm)
    enclosure mounting
    Wall mounted
    enclosure material
    Painted sheet steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    CULus
    UL Listed
    CSA
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901225430
    Package weight(Lbs)
    385 lb(US) (174.63 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    prp.document.label.format pdf
    Size 832.9 KB
    Date 4/30/08
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 59.8 KB
    Date 10/9/09
    Files in document
    pdf
    26.8 KB
    doc
    33 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 386.1 KB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    25S1F : 25S1F_ROHS_CHINA_DECLARATION
    Description
    25S1F_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    25S1F_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    25S1F : 25S1F_ROHS_DECLARATION
    Description
    25S1F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    25S1F_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    25S1F : 25S1F_REACH_DECLARATION
    Description
    25S1F_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    25S1F_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.