Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Low Voltage General Purpose Transformers
Schneider Eletric 25S8F Picture

25S8F

Green premium brand logo Product Logo
Schneider Eletric 25S8F Picture
25S8F
Green premium brand logo Product Logo

TRANSFORMER DRY 1PH 25KVA 277V-120/240V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 6,947.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    body type
    Sealed assembled body
    number of tap-offs
    0
    product or component type
    Dry Sealed Transformer
    Complementary
    box number
    15B
    depth
    13.5 in (342.90 mm)
    device application
    Power circuit application
    Heating and lighting equipment
    enclosure material
    painted steel
    enclosure type
    Weatherproof enclosure indoor/outdoor
    Maximum Height
    20 in (508.00 mm)
    mounting support
    wall
    Phase
    1 phase
    primary voltage
    277 V AC
    rated power in VA
    25 kVA
    secondary voltage
    120/240 V AC
    temperature rise
    115 °C
    width
    15 in (381.00 mm)
    Environment
    environmental characteristic
    Weatherproof
    insulation temperature
    356 °F (180 °C)
    NEMA degree of protection
    NEMA 3R
    product certifications
    CULus
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    385 lb(US) (174.63 kg)
    Returnability
    No
    Packing Units
    Package 1 Height
    13.75 in (34.925 cm)
    Package 1 width
    15.00 in (38.100 cm)
    Package 1 Length
    19.00 in (48.260 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    25S8F : TRANSFORMER DRY 1PH 25KVA 277V-120/240V
    Description
    TRANSFORMER DRY 1PH 25KVA 277V-120/240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    TRANSFORMER DRY 1PH 25KVA 277V-120/240V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    25S8F : TRANSFORMER DRY 1PH 25KVA 277V-120/240V
    Description
    TRANSFORMER DRY 1PH 25KVA 277V-120/240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    TRANSFORMER DRY 1PH 25KVA 277V-120/240V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.