Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi 9
Schneider Eletric 27118 Picture

27118

Green premium brand logo
Schneider Eletric 27118 Picture
27118
Green premium brand logo

voltage release - MX + OF1 NO/NC - 24 V AC / 12..24 V DC - for C60

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 140.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multi 9
    product or component type
    Shunt trip release with OC contact
    device short name
    MX + OF
    signal contacts composition
    1 C/O
    [Ie] rated operational current
    2.5 A 12 V DC
    5.6 A 24 V DC
    7.7 A 24 V AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    12...24 V DC
    9 mm pitches
    2
    Complementary
    range compatibility
    Multi 9 C60
    Multi 9 C60H-DC
    impulse duration
    8 ms
    local signalling
    Action indicator
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    Maximum Height
    3.25 in (82.5 mm)
    width
    0.71 in (18 mm)
    depth
    2.68 in (68 mm)
    connections - terminals
    Pad terminal - 1 0.00 in² (2.5 mm²) - flexible
    wire stripping length
    0.35 in (9 mm)
    tightening torque
    8.85 lbf.in (1 N.m)
    Environment
    standards
    EN/IEC 60947-5-1
    UL 489
    product certifications
    ASEFA
    KEMA
    ASTA
    LCIE
    tropicalisation
    2 EN/IEC 60947-5-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…122 °F (-25…50 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901598688
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    Yes
    Country of origin
    BE
    Packing Units
    Package 1 Height
    1.10 in (2.800 cm)
    Package 1 width
    3.07 in (7.800 cm)
    Package 1 Length
    3.70 in (9.400 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    prp.document.label.format pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    27118 : voltage release - MX + OF1 NO/NC - 24 V AC / 12..24 V DC - for C60
    Description
    voltage release - MX + OF1 NO/NC - 24 V AC / 12..24 V DC - for C60
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    voltage release - MX + OF1 NO/NC - 24 V AC / 12..24 V DC - for C60
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    27118 : voltage release - MX + OF1 NO/NC - 24 V AC / 12..24 V DC - for C60
    Description
    voltage release - MX + OF1 NO/NC - 24 V AC / 12..24 V DC - for C60
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    voltage release - MX + OF1 NO/NC - 24 V AC / 12..24 V DC - for C60
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.