USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 29268 Picture

29268

Green premium brand logo
Schneider Eletric 29268 Picture
29268
Green premium brand logo

power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts

Show more characteristics
  • Price*
    47.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power connections
    accessory / separate part category
    Connection accessory
    range compatibility
    Compact NS circuit breaker
    Compact NSF circuit breaker
    poles description
    2P
    quantity per set
    Set of 2
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    00785901109334
    Package weight(Lbs)
    44.09 lb(US) (20.000 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • French3
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Withdrawable craddle (NS100-250/NSF150-250) (Version 1.0)
    Description
    Withdrawable craddle (NS100-250/NSF150-250)
    Size pdf
    Size 775.6 KB
    Date 2/3/05
    Description
    Withdrawable craddle (NS100-250/NSF150-250)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.7 MB
    Date 10/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    Description
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    Description
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    Description
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    power connections for standard Compact NS100/160/250 plug-in kit, set of 2 parts
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /