Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSF/NSJ
Schneider Eletric 29271 Picture

29271

Schneider Eletric 29271 Picture
29271

2 shutters - for plug-in base - for NS100..250 - IP40

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 47.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NSF100...250
    product or component type
    Shutter
    accessory / separate part category
    Insulation accessory
    range compatibility
    Compact NSF
    quantity per set
    Set of 2
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901109365
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.270 dm
    Package 1 width
    0.450 dm
    Package 1 Length
    0.720 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 775.6 KB
    Date 2/3/05
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.7 MB
    Date 10/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.