Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSF/NSJ
Schneider Eletric 29286 Picture
Discontinued

29286

Schneider Eletric 29286 Picture
Discontinued
29286

Locking kit without keylock - for NS100..630 chassis

Show more characteristics
29286  has not been replaced. Please contact your customer care center for more information.
  • 164.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NSF150...250
    NS100...250
    NS400...630 DC
    NSJ400...600
    NS100...250 DC
    NS400...630
    range
    Compact
    product or component type
    Locking kit
    accessory / separate part category
    Keylock accessory
    range compatibility
    Compact NS
    Compact NSF
    Compact NSJ
    Complementary
    keylock destination
    Chassis
    locking options description
    Without keylocks
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    03303430292869
    Package weight(Lbs)
    0.37 lb(US) (0.170 kg)
    Returnability
    No
    Packing Units
    Package 1 Height
    0.450 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    1.250 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Supplemental Digest 177 Section 11 (Version 1.0)
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    prp.document.label.format pdf
    Size 1.4 MB
    Date 8/6/18
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    User guide
    Format
    Size
    Date
    Add to My Documents
    Withdrawable craddle bold (NS100-630/ NSF150-250/ NSJ400-600) (Version AB)
    Description
    Withdrawable craddle bold (NS100-630/ NSF150-250/ NSJ400-600)
    prp.document.label.format pdf
    Size 516.7 KB
    Date 2/3/05
    Description
    Withdrawable craddle bold (NS100-630/ NSF150-250/ NSJ400-600)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.