Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSF/NSJ
Schneider Eletric 29293 Picture

29293

Schneider Eletric 29293 Picture
  • 957.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plug-in kit
    accessory / separate part category
    Mounting accessory
    range compatibility
    Compact NSF circuit breaker
    circuit breaker name
    Compact NSF250N
    Compact NSF250H
    Compact NSF150H
    Compact NSF150N
    poles description
    3P
    Complementary
    mounting mode
    Plug-in
    Line Rated Current
    250 A
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901109563
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.900 dm
    Package 1 width
    1.450 dm
    Package 1 Length
    2.250 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    29293 : 29293_ROHS_DECLARATION
    Description
    29293_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    29293_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.