Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSF/NSJ
Schneider Eletric 29317 Picture
Discontinued

29317

Schneider Eletric 29317 Picture
Discontinued
29317

Door Escutcheon for fixed mounting - motor or rotary handle - for NS100..250

Show more characteristics
29317  has not been replaced. Please contact your customer care center for more information.
  • 63.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NSF150...250
    NS100...250
    NR100...250
    NS100...250 DC
    product or component type
    Escutcheon
    accessory / separate part category
    Installation accessories
    range compatibility
    Compact NSF
    Compact NS
    Compact NR
    control type
    Rotary handle
    Motor mechanism
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    00785901109679
    Package weight(Lbs)
    0.20 lb(US) (0.090 kg)
    Returnability
    No
    Packing Units
    Package 1 Height
    0.150 dm
    Package 1 width
    1.150 dm
    Package 1 Length
    1.560 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 321.9 KB
    Date 2/2/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.