USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 29341 Picture

29341

Green premium brand logo
Schneider Eletric 29341 Picture
29341
Green premium brand logo

Accessory for MCCType Rotary handle - for NS100..250

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    95.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS125E
    NS100...250
    NSF150...250
    NS100...250 DC
    range
    Compact
    product or component type
    MCC conversion accessory
    accessory / separate part category
    Control accessory
    range compatibility
    Compact NS
    Complementary
    rotary handle mounting style
    Direct
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901109815
    Package weight(Lbs)
    0.36 kg (0.79 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • French3
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Accessory for MCC type rotary handle (NS100-630/ NSF150-250/ NSJ400-600) (Version 1.1)
    Description
    Accessory for MCC type rotary handle (NS100-630/ NSF150-250/ NSJ400-600)
    Size pdf
    Size 846.7 KB
    Date 2/3/05
    Description
    Accessory for MCC type rotary handle (NS100-630/ NSF150-250/ NSJ400-600)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.7 MB
    Date 10/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Accessory for MCCType Rotary handle - for NS100..250
    Description
    Accessory for MCCType Rotary handle - for NS100..250
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Accessory for MCCType Rotary handle - for NS100..250
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Accessory for MCCType Rotary handle - for NS100..250
    Description
    Accessory for MCCType Rotary handle - for NS100..250
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Accessory for MCCType Rotary handle - for NS100..250
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Accessory for MCCType Rotary handle - for NS100..250
    Description
    Accessory for MCCType Rotary handle - for NS100..250
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Accessory for MCCType Rotary handle - for NS100..250
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /