USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 2934D32G1 Picture
Discontinued

2934D32G1

Schneider Eletric 2934D32G1 Picture
Discontinued
2934D32G1

LIMIT SWITCH BASE PLATE T+FT

Show more characteristics
2934D32G12934D32G1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    23.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    18061-SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901488255
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
    Returnability
    Yes
    Country of origin
    GB
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /