USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 29354 Picture
Discontinued

29354

Schneider Eletric 29354 Picture
Discontinued
29354

mechanical interlocking for toggle, EasyPact CVS 100/160/250

Show more characteristics
29354  has not been replaced. Please contact your customer care center for more information.
  • Price*
    494.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS100...250
    NS100...250
    range
    Compact
    product or component type
    Mechanical interlock
    accessory / separate part category
    Interlocking accessory
    range compatibility
    Compact NS circuit breaker
    EasyPact CVS
    poles description
    4P
    3P
    Complementary
    source-changeover interlock
    Manual
    interlocked device
    NS100...250
    control type
    Toggle
    mounting mode
    Fixed
    Ordering and shipping details
    Category
    01081-INTRA-COMPANY COMPONENTS
    Discount Schedule
    NET
    GTIN
    00785901109891
    Package weight(Lbs)
    0.69 lb(US) (0.311 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • French3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 660.4 KB
    Date 12/14/17
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    29354_ROHS_CHINA_DECLARATION
    Description
    29354_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    29354_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    29354_ROHS_DECLARATION
    Description
    29354_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    29354_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    29354_REACH_DECLARATION
    Description
    29354_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    29354_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /