USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Instrument Transformers
Schneider Eletric 2NR151 Picture

2NR151

Product Logo
Schneider Eletric 2NR151 Picture
2NR151
Product Logo

TRANSFORMER CURRENT 150:5 1-1/8 ID

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    96.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    General Purpose Current Transformer
    Certifications
    UL recognized
    Ratio
    150/5
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Power Rating
    2.5 VA
    Eletrical Connection
    Flying leads 609.60 mm (24 in), AWG 16
    Opening Size
    Ø 1.13 in
    Ordering and shipping details
    Category
    15500 - CLASS 4210 CT'S (LC 5101)
    Discount Schedule
    PA1
    GTIN
    00785901098645
    Package weight(Lbs)
    0.24 kg (0.54 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Methanol which is known to the State of California to cause Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Size pdf
    Size 591.8 KB
    Date 5/12/19
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Square D Current and Voltage Instrument Transformers Catalog (Version 1.0)
    Description
    This document contains information about 600 Volt-Indoor Type, Current and Voltage, Class 4210 Instrument Transformers.
    Size pdf
    Size 1.1 MB
    Date 5/5/03
    Description
    This document contains information about 600 Volt-Indoor Type, Current and Voltage, Class 4210 Instrument Transformers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 4/23/09
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Current and Voltage Transformers (Version 02)
    Description
    This document provides installation information for 600 V, indoor-type current and voltage Instrument Transformers.
    Size pdf
    Size 109.5 KB
    Date 8/27/18
    Description
    This document provides installation information for 600 V, indoor-type current and voltage Instrument Transformers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2NR151_ROHS_DECLARATION
    Description
    2NR151_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    2NR151_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    2NR151_REACH_DECLARATION
    Description
    2NR151_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    2NR151_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2NR151_ROHS_CHINA_DECLARATION
    Description
    2NR151_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    2NR151_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /