USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric 2S67F Picture

2S67F

Green premium brand logo Product Logo
Schneider Eletric 2S67F Picture
2S67F
Green premium brand logo Product Logo

XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,716.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Primary Voltage
    190/200/208/220 x 380/400/416/440 V
    Full Capacity Taps
    0
    Secondary Voltage
    110/220 V
    Complementary
    Enclosure Code
    9A
    Phase
    1 phase
    Primary to Secondary Voltage
    190/200/208/220 x 380/400/416/440 V 110/220 V
    Power Rating
    2 kVA
    temperature rise
    115 °C
    height
    242.82 mm (9.56 in)
    width
    220.47 mm (8.68 in)
    depth
    166.62 mm (6.56 in)
    enclosure mounting
    Wall mounted
    enclosure material
    Painted sheet steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    TÜV
    UL listed
    CULus
    CSA
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901868989
    Package weight(Lbs)
    22.45 kg (49.5 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 2.2 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Size pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 4/23/09
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 59.8 KB
    Date 10/9/09
    Files in document
    pdf
    26.8 KB
    doc
    33 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    Size pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    Description
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    Description
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    Description
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    XFMR DRY 1PH 2KVA MULTIPLE VOLTAGES
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /