USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic Enercept
Schneider Eletric 3020E244 Picture

3020E244

Product Logo
Schneider Eletric 3020E244 Picture
3020E244
Product Logo

Enercept power monitoring - unit enhanced 2400 A large

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,551.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic Enercept
    device short name
    Enercept
    product or component type
    Power meter
    device application
    Power monitoring
    Sub billing
    variant
    Enhanced
    power monitoring
    Basic instrumentation
    type of measurement
    Power factor total
    Voltage phase to phase (L-L)
    Voltage phase to neutral (L-N)
    Current per phase
    Power factor per phase
    Active energy
    Active power
    Reactive power
    Apparent power
    Current
    [Us] rated supply voltage
    208...480 V AC 50/60 Hz
    network frequency
    50 Hz
    60 Hz
    Complementary
    current transformer type
    Split core balance
    current transformer input
    split core CT 0…2400 A
    measurement voltage
    208…480 V
    measurement accuracy
    +/- 1 % 10...100 %
    communication port protocol
    Modbus RTU
    communication port support
    RS485
    communication network type
    Modbus RTU
    mounting mode
    Direct
    Environment
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    relative humidity
    95 %
    product certifications
    CUL
    UL
    width
    Internal 2.44 in (62 mm)
    External 5.94 in (151 mm)
    depth
    1.18 in (30 mm)
    height
    Internal 5.47 in (139 mm)
    External 7.91 in (201 mm)
    net weight
    4.41 lb(US) (2 kg)
    Ordering and shipping details
    Category
    09791 - POWERLOGIC ENERCEPT POWER METER
    Discount Schedule
    PL1
    GTIN
    00785901148012
    Package weight(Lbs)
    3.63 kg (8 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen and Reproductive harm.For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Enercept power monitoring - unit enhanced 2400 A large
    Description
    Enercept power monitoring - unit enhanced 2400 A large
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Enercept power monitoring - unit enhanced 2400 A large
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Enercept power monitoring - unit enhanced 2400 A large
    Description
    Enercept power monitoring - unit enhanced 2400 A large
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Enercept power monitoring - unit enhanced 2400 A large
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /