USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 3090SCCT043 Picture

3090SCCT043

Schneider Eletric 3090SCCT043 Picture
3090SCCT043

Square D - PowerLogic 3090 SCCT - split core CT - 400/5 A - size 3 - 5 VA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    185.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Current transformer
    accessory / separate part category
    Measurement accessory
    Complementary
    range compatibility
    PowerLogic PM3000 power meter
    PowerLogic PM5000 power meter
    PowerLogic PM8000 power meter
    PowerLogic ION7400 power meter
    CM4000T circuit monitor
    Acti 9 iEM3000 energy meter
    current transformer type
    Split core
    primary operational current
    400 A
    secondary current
    5 A
    network type
    AC
    network frequency
    50/60 Hz
    current transformer ratio
    400/5
    burden
    5 VA
    electrical connection
    5.91 ft (1.8 m) AWG 18 flying leads
    insulation
    Basic insulation 600 V AC
    Reinforced insulation 300 V AC
    measurement accuracy
    1 % full scale
    mounting location
    Indoor use only
    width
    Internal 2.44 in (62 mm)
    External 5.91 in (150 mm)
    depth
    1.14 in (29 mm)
    height
    Internal 2.87 in (73 mm)
    External 5.55 in (141 mm)
    Environment
    relative humidity
    0…95 % non-condensing
    installation category
    III
    pollution degree
    2
    ambient air temperature for operation
    5…140 °F (-15…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating altitude
    <= 9842.52 ft (3000 m)
    standards
    UL 1015
    IEC 61010-1
    UL 61010-1
    Ordering and shipping details
    Category
    09661 - POWERLOGIC BASIC CTS
    Discount Schedule
    PL1
    GTIN
    00785901000464
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    3090 SCCT 5A Split-Core Current Transducers (Version 1.0)
    Description
    The 3090 SCCT Series of split-core current transducers provide secondaryamperage proportional to the primary (sensed) current. For use with power meters, data loggers, chart recorders and other instruments, the 3090 SCCT Series provides a cost-effective means to transform electrical service amperates to a 0 to 5 A level compatible with monitoring equipment.
    Size pdf
    Size 603.7 KB
    Date 5/14/19
    Description
    The 3090 SCCT Series of split-core current transducers provide secondaryamperage proportional to the primary (sensed) current. For use with power meters, data loggers, chart recorders and other instruments, the 3090 SCCT Series provides a cost-effective means to transform electrical service amperates to a 0 to 5 A level compatible with monitoring equipment.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /