USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric 30T2FSS Picture

30T2FSS

Green premium brand logo Product Logo
Schneider Eletric 30T2FSS Picture
30T2FSS
Green premium brand logo Product Logo

TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    13,022.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    480 V delta
    Full Capacity Taps
    2 5 % FCBN
    Secondary Voltage
    208Y/120 V
    Complementary
    Enclosure Code
    16C
    Phase
    3 phase
    Primary to Secondary Voltage
    480 V delta 208Y/120 V
    Power Rating
    30 kVA
    temperature rise
    115 °C
    height
    558.80 mm (22 in)
    width
    635.00 mm (25 in)
    depth
    342.90 mm (13.5 in)
    enclosure mounting
    Wall mounted
    enclosure material
    Stainless steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    CULus
    CSA
    UL listed
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901015376
    Package weight(Lbs)
    351.53 kg (775 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Size pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    DRY-TYPE TRANSFORMER 30 KVA 3PH 60HZ ENCAPSULATED NEMA 3R ENCLOSURE TYPE (Version 1.3)
    Files in document
    dwf
    32.5 KB
    dwg
    358.4 KB
    dxf
    2.1 MB
    pdf
    70.5 KB
    Size zip
    Size 2.5 MB
    Date 6/1/17
    Files in document
    dwf
    32.5 KB
    dwg
    358.4 KB
    dxf
    2.1 MB
    pdf
    70.5 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 59.8 KB
    Date 10/9/09
    Files in document
    pdf
    26.8 KB
    doc
    33 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    Size pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    Description
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    Description
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    Description
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRANSFORMER DRY 3PH 30KVA 480V-208Y/120V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /