USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 A/H Pneumatic Timers
Schneider Eletric 3101840070 Picture
Discontinued

3101840070

Product Logo
Schneider Eletric 3101840070 Picture
Discontinued
3101840070
Product Logo

Replacement coil, 230/250VDC, 9050C timer

Show more characteristics
31018400703101840070  has not been replaced. Please contact your customer care center for more information.
  • Price*
    312.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 9050 type C timing relay
    Complementary
    [Ue] rated operational voltage
    230/250 V DC
    average coil consumption
    14 W
    Ordering and shipping details
    Category
    18079-SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901128649
    Package weight(Lbs)
    18.40 oz (521.631 g)
    Returnability
    No
    Country of origin
    US
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /