Schneider Electric USA Website

Welcome to our website.

Select your location

View all NEMA Fusible Disconnect Switch Combination Starters
Schneider Eletric 3104140052 Picture

3104140052

Product Logo
Schneider Eletric 3104140052 Picture
3104140052
Product Logo

Type S replacement coil, 277 V 60Hz, NEMA size 00, 0, 1 contactors and starters, 8903SM lighting contactors

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 98.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SA (series A)/SB/SC contactor
    Class 8536 type SA (series A)/SB/SC starter
    Class 8903 type SM lighting contactor
    Complementary
    NEMA size
    00
    1
    0
    [Ue] rated operational voltage
    277 V AC 60 Hz
    inrush power in VA
    245 VA
    average consumption
    27 VA
    height
    2.15 in (54.7 mm)
    width
    3.21 in (81.5 mm)
    depth
    1.90 in (48.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901062936
    Package weight(Lbs)
    0.20 kg (0.44 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150 KB
    Date 1/1/86
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    3104140052 : Replacement coil, 277VAC 60Hz, NEMA size 00, 0, 1 and 30 Amp lighting contactor
    Description
    Replacement coil, 277VAC 60Hz, NEMA size 00, 0, 1 and 30 Amp lighting contactor
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Replacement coil, 277VAC 60Hz, NEMA size 00, 0, 1 and 30 Amp lighting contactor
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3104140052 : Replacement coil, 277VAC 60Hz, NEMA size 00, 0, 1 and 30 Amp lighting contactor
    Description
    Replacement coil, 277VAC 60Hz, NEMA size 00, 0, 1 and 30 Amp lighting contactor
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Replacement coil, 277VAC 60Hz, NEMA size 00, 0, 1 and 30 Amp lighting contactor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /