USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3104210901 Picture

3104210901

Product Logo
Schneider Eletric 3104210901 Picture
3104210901
Product Logo

Replacement enclosure gasket for Type S NEMA size 0 and 1, NEMA 4X

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    10.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Gasket kit
    accessory / separate part destination
    contactor
    starter
    Complementary
    NEMA size
    0
    1
    kit composition
    gasket
    quantity per set
    1
    height
    10.19 in (258.8 mm)
    width
    6.44 in (163.6 mm)
    depth
    0.06 in (1.6 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /