USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 3105205901 Picture
Discontinued

3105205901

Product Logo
Schneider Eletric 3105205901 Picture
Discontinued
3105205901
Product Logo

RING NUT 30MM K+SK

Show more characteristics
31052059013105205901  has not been replaced. Please contact your customer care center for more information.
  • Price*
    10.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    18061-SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901505525
    Package weight(Lbs)
    0.18 oz (4.990 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony 9001K, SK, KX 30mm Push Buttons Catalog (Version 1.0)
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    Size pdf
    Size 10.3 MB
    Date 5/31/11
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /