USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3106340936 Picture

3106340936

Product Logo
Schneider Eletric 3106340936 Picture
3106340936
Product Logo

Replacement coil, 100/115VAC 50/60Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    140.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SD contactor
    Class 8903 type SP lighting contactor
    Complementary
    NEMA size
    2
    [Ue] rated operational voltage
    110/115 V AC 60 Hz
    100 V AC 50 Hz
    inrush power in VA
    296 VA
    311 VA
    average consumption
    37 VA
    36 VA
    height
    2.61 in (66.2 mm)
    width
    3.98 in (101.1 mm)
    depth
    2.43 in (61.7 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    Package weight(Lbs)
    0.31 kg (0.68 lb(US))
    Returnability
    No
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /