USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3106340939 Picture

3106340939

Product Logo
Schneider Eletric 3106340939 Picture
3106340939
Product Logo

Replacement coil, 120VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    140.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SD contactor
    Class 8903 type SP lighting contactor
    Complementary
    NEMA size
    2
    [Ue] rated operational voltage
    120 V AC 50 Hz
    inrush power in VA
    296 VA
    average consumption
    36 VA
    height
    2.61 in (66.2 mm)
    width
    3.98 in (101.1 mm)
    depth
    2.43 in (61.7 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901593171
    Package weight(Lbs)
    0.31 kg (0.69 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150 KB
    Date 1/1/86
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement coil, 120VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor
    Description
    Replacement coil, 120VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Replacement coil, 120VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement coil, 120VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor
    Description
    Replacement coil, 120VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Replacement coil, 120VAC 50Hz, 2-3 pole, NEMA size 2 and 60 Amp contactor
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /