USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3106340957 Picture

3106340957

Product Logo
Schneider Eletric 3106340957 Picture
3106340957
Product Logo

Type S replacement coil, 440/480 V 50/60 Hz, 2 or 3 P NEMA Size 2 contactors and starters, 8903SP lighting contactors

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    140.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SD contactor
    Class 8903 type SP lighting contactor
    Complementary
    NEMA size
    2
    [Ue] rated operational voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    inrush power in VA
    296 VA
    311 VA
    average consumption
    36 VA
    37 VA
    height
    2.61 in (66.2 mm)
    width
    3.98 in (101.1 mm)
    depth
    2.43 in (61.7 mm)
    Ordering and shipping details
    Category
    18061 - SPARE PARTS DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901048831
    Package weight(Lbs)
    0.33 kg (0.72 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Panels - Component (Version 1.0)
    Description
    Industrial control equipment kits, "Class 9999
    Size pdf
    Size 132.2 KB
    Date 5/27/11
    Description
    Industrial control equipment kits, "Class 9999
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150 KB
    Date 1/1/86
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3106340957_ROHS_DECLARATION
    Description
    3106340957_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    3106340957_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.4 MB
    Date 11/30/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    3106340957_ROHS_CHINA_DECLARATION
    Description
    3106340957_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    3106340957_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /