USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 3107141253 Picture

3107141253

Product Logo
Schneider Eletric 3107141253 Picture
3107141253
Product Logo

Coil for lighting contactors - 230/250 V DC

Show more characteristics
  • Price*
    236.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Square D
    product or component type
    Contactor coil
    device application
    Control
    control circuit type
    DC standard
    [Uc] control circuit voltage
    230/250 V DC
    Complementary
    range compatibility
    class 8903 type LO/LXO
    Ordering and shipping details
    Category
    18079-SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901768104
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3107141253_ROHS_DECLARATION
    Description
    3107141253_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    3107141253_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    3107141253_ROHS_CHINA_DECLARATION
    Description
    3107141253_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    3107141253_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /