USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3107405650 Picture

3107405650

Product Logo
Schneider Eletric 3107405650 Picture
3107405650
Product Logo

Pilot light coil assembly - NEMA size 3 contactor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    152.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil assembly
    Complementary
    NEMA size
    3
    height
    2.47 in (62.7 mm)
    width
    2.34 in (59.5 mm)
    depth
    1.31 in (33.3 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901278368
    Package weight(Lbs)
    0.21 kg (0.46 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3107405650_ROHS_DECLARATION
    Description
    3107405650_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    3107405650_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /