USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type M and T Integral Horsepower Starters
Schneider Eletric 3108538150 Picture

3108538150

Product Logo
Schneider Eletric 3108538150 Picture
3108538150
Product Logo

2510M manual starter - replacement push button assembly - 2510MBA or MBC - Ser C

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    55.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Push-button
    Complementary
    Compatibility
    Motor starter class 2510
    Voltage Rating
    600 V AC
    For Use With
    Manual starter
    Pilot Light
    With pilot light
    marking
    START-STOP
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901139676
    Package weight(Lbs)
    0.11 kg (0.25 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Square D Motor Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    Size pdf
    Size 2.2 MB
    Date 1/31/06
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2510M manual starter - replacement push button assembly - 2510MBA or MBC - Ser C
    Description
    2510M manual starter - replacement push button assembly - 2510MBA or MBC - Ser C
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    2510M manual starter - replacement push button assembly - 2510MBA or MBC - Ser C
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2510M manual starter - replacement push button assembly - 2510MBA or MBC - Ser C
    Description
    2510M manual starter - replacement push button assembly - 2510MBA or MBC - Ser C
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    2510M manual starter - replacement push button assembly - 2510MBA or MBC - Ser C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /