USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type M and T Integral Horsepower Starters
Schneider Eletric 3108598650 Picture

3108598650

Product Logo
Schneider Eletric 3108598650 Picture
3108598650
Product Logo

Replacement Push Button Assembly 2510M NEMA 4+12

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    96.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Push-button
    accessory / separate part category
    Replacement part
    Complementary
    Compatibility
    Motor starter class 2510
    Voltage Rating
    600 V AC
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901008323
    Package weight(Lbs)
    0.11 kg (0.25 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement Push Button Assembly 2510M NEMA 4+12
    Description
    Replacement Push Button Assembly 2510M NEMA 4+12
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Replacement Push Button Assembly 2510M NEMA 4+12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement Push Button Assembly 2510M NEMA 4+12
    Description
    Replacement Push Button Assembly 2510M NEMA 4+12
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Replacement Push Button Assembly 2510M NEMA 4+12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /