USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3109104850 Picture

3109104850

Product Logo
Schneider Eletric 3109104850 Picture
3109104850
Product Logo

Coil cover for NEMA type S - NEMA size 4

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    112.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Square D
    product or component type
    Cover
    Complementary
    range compatibility
    class 8502 type SF
    class 8536 type S
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901768791
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Coil cover for NEMA type S - NEMA size 4
    Description
    Coil cover for NEMA type S - NEMA size 4
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Coil cover for NEMA type S - NEMA size 4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /