USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3109140047 Picture

3109140047

Product Logo
Schneider Eletric 3109140047 Picture
3109140047
Product Logo

Replacement coil, 220/240VAC 50/60Hz, NEMA size 4 or 200 Amp lighting contactor

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    254.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SF contactor
    Class 8903 type SV lighting contactor
    Class 8910 type SYD230 contactor
    Complementary
    NEMA size
    4
    [Ue] rated operational voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    inrush power in VA
    1185 VA
    1260 VA
    average consumption
    85 VA
    89 VA
    height
    2.87 in (73 mm)
    width
    2.56 in (65 mm)
    depth
    2.47 in (62.7 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901323587
    Package weight(Lbs)
    0.55 kg (1.22 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 513.3 KB
    Date 10/1/10
    Size pdf
    Size 122.4 KB
    Date 1/1/02
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement coil, 220/240VAC 50/60Hz, NEMA size 4 or 200 Amp lighting contactor
    Description
    Replacement coil, 220/240VAC 50/60Hz, NEMA size 4 or 200 Amp lighting contactor
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Replacement coil, 220/240VAC 50/60Hz, NEMA size 4 or 200 Amp lighting contactor
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement coil, 220/240VAC 50/60Hz, NEMA size 4 or 200 Amp lighting contactor
    Description
    Replacement coil, 220/240VAC 50/60Hz, NEMA size 4 or 200 Amp lighting contactor
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Replacement coil, 220/240VAC 50/60Hz, NEMA size 4 or 200 Amp lighting contactor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /