USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3109632053 Picture

3109632053

Product Logo
Schneider Eletric 3109632053 Picture
3109632053
Product Logo

Replacement coil, 277VAC 60Hz, NEMA size 5 and 300 Amp contactor

Show more characteristics
  • Price*
    600.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part category
    Replacement part
    Complementary
    Compatibility
    Motor starter class 8502 type SG
    Voltage Rating
    277 V AC 60 Hz
    NEMA size
    5
    Ordering and shipping details
    Category
    18079-SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901775119
    Package weight(Lbs)
    32.00 oz (907.185 g)
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 431.3 KB
    Date 12/1/10
    Size pdf
    Size 690.5 KB
    Date 10/1/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Replacement coil, 277VAC 60Hz, NEMA size 5 and 300 Amp contactor
    Description
    Replacement coil, 277VAC 60Hz, NEMA size 5 and 300 Amp contactor
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Replacement coil, 277VAC 60Hz, NEMA size 5 and 300 Amp contactor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /