USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3110208101 Picture

3110208101

Product Logo
Schneider Eletric 3110208101 Picture
3110208101
Product Logo

Lug kit, 4-500MCM, NEMA size 5, series B

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    59.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Lug
    Complementary
    Compatibility
    Motor starter
    NEMA size
    5
    height
    2.87 in (73.0 mm)
    width
    1.37 in (34.9 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    Package weight(Lbs)
    2.27 kg (5 lb(US))
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 431.3 KB
    Date 12/1/10
    Size pdf
    Size 690.5 KB
    Date 10/1/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /