USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3110440050 Picture

3110440050

Product Logo
Schneider Eletric 3110440050 Picture
3110440050
Product Logo

Replacement coil, all voltages, NEMA size 6-7 and 400-800 Amp contactor

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    860.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    Complementary
    Compatibility
    Motor starter
    Contactor class 8502 type SG
    Voltage Rating
    110/120 V AC 50/60 Hz
    NEMA size
    6
    7
    number of poles
    2
    3
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901625124
    Package weight(Lbs)
    1.25 kg (2.75 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    AC Magnetic Starters, Class 8536, Type SH, Form H3, Series B, Size 6 (Version 01)
    Description
    Assembly, modification, and parts ordering instructions for Class 8536, Type SH, Form H3, Series B, Size 6 AC Magnetic Starters
    Size pdf
    Size 615.5 KB
    Date 12/27/12
    Description
    Assembly, modification, and parts ordering instructions for Class 8536, Type SH, Form H3, Series B, Size 6 AC Magnetic Starters
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3110440050_ROHS_DECLARATION
    Description
    3110440050_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    3110440050_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    3110440050_ROHS_CHINA_DECLARATION
    Description
    3110440050_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    3110440050_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /