USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 3112350151 Picture

3112350151

Product Logo
Schneider Eletric 3112350151 Picture
3112350151
Product Logo

TRFMR 31123-501-51

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    236.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR 31123-501-51
    Description
    TRFMR 31123-501-51
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TRFMR 31123-501-51
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR 31123-501-51
    Description
    TRFMR 31123-501-51
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TRFMR 31123-501-51
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR 31123-501-51
    Description
    TRFMR 31123-501-51
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TRFMR 31123-501-51
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /