USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Motor Logic Solid State Overload Relays
Schneider Eletric 3116155158 Picture
Discontinued

3116155158

Product Logo
Schneider Eletric 3116155158 Picture
Discontinued
3116155158
Product Logo

PUMP PANEL SSOLR 90A SPECIAL

Show more characteristics
31161551583116155158  has not been replaced. Please contact your customer care center for more information.
  • Price*
    329.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21662-9065 SS OL RELAYS
    Discount Schedule
    CP1
    GTIN
    00785901969792
    Package weight(Lbs)
    2.88 lb(US) (1.306 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Well-Guard Control Pumping Plant Panels Catalog (Version 2.0)
    Description
    This catalog includes selection information, factory modifications, specifications, replacement information, thermal selection tables, and dimension drawings for Well-Guard Control pumping plant panels. Class 8940 catalog.
    Size pdf
    Size 1.6 MB
    Date 10/20/16
    Description
    This catalog includes selection information, factory modifications, specifications, replacement information, thermal selection tables, and dimension drawings for Well-Guard Control pumping plant panels. Class 8940 catalog.
    Square D Model 6 Motor Control Centers Catalog (Version 1.0)
    Description
    This document includes a product description, and information on the application, technical overview, selection guide, dimensions, and typical specifications for Model 6 Motor Control Centers.
    Size pdf
    Size 4.2 MB
    Date 7/28/09
    Description
    This document includes a product description, and information on the application, technical overview, selection guide, dimensions, and typical specifications for Model 6 Motor Control Centers.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /