USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 32514 Picture
Discontinued

32514

Green premium brand logo
Schneider Eletric 32514 Picture
Discontinued
32514
Green premium brand logo

plug-in base - 3 poles - for NSJ400..600

Show more characteristics
3251432514  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,065.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in base
    accessory / separate part category
    Mounting accessory
    range compatibility
    Compact NSJ circuit breaker
    circuit breaker name
    Compact NSJ600H
    Compact NSJ400H
    Compact NSJ600L
    Compact NSJ400N
    Compact NSJ600N
    Compact NSJ400L
    poles description
    3P
    Complementary
    mounting mode
    Plug-in
    Line Rated Current
    600 A
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    00785901443834
    Package weight(Lbs)
    6.89 lb(US) (3.126 kg)
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • French3
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.8 KB
    Date 2/2/05
    Description
    None
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 243.4 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    32514_ROHS_DECLARATION
    Description
    32514_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    32514_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    32514_REACH_DECLARATION
    Description
    32514_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    32514_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /