USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 32570 Picture

32570

Green premium brand logo
Schneider Eletric 32570 Picture
32570
Green premium brand logo

6 phase separators - for NS400..630

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    72.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    Interphase barriers
    range compatibility
    Compact NS
    Compact INS
    Compact NR
    Compact INV
    Compact NB
    Compact NSJ
    accessory / separate part type
    Insulation accessories
    poles description
    3P
    4P
    quantity per set
    Set of 6
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901111528
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Terminal kit (Version 05)
    Description
    Terminal kit
    Size pdf
    Size 1.7 MB
    Date 2/1/13
    Description
    Terminal kit
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    32570_ROHS_CHINA_DECLARATION
    Description
    32570_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    32570_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    32570_ROHS_DECLARATION
    Description
    32570_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    32570_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    32570_REACH_DECLARATION
    Description
    32570_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    32570_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /