USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 32614 Picture
Discontinued

32614

Schneider Eletric 32614 Picture
Discontinued
32614

mechanical interlocking for toggle, EasyPact CVS 400/630

Show more characteristics
3261432614  has not been replaced. Please contact your customer care center for more information.
  • Price*
    494.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS400...630
    NS400...630
    range
    Compact
    product or component type
    Mechanical interlock
    accessory / separate part category
    Interlocking accessory
    range compatibility
    Compact NS circuit breaker
    EasyPact CVS
    poles description
    3P
    4P
    Complementary
    source-changeover interlock
    Manual
    interlocked device
    NS400...630
    control type
    Toggle
    mounting mode
    Fixed
    Ordering and shipping details
    Category
    01081-INTRA-COMPANY COMPONENTS
    Discount Schedule
    NET
    GTIN
    00785901111672
    Package weight(Lbs)
    1.17 lb(US) (0.530 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Mechanical interlock for direct toggle (NS400-630/NSJ400-630/CVS400-630) (Version 03)
    Description
    Mechanical interlock for direct toggle (NS400-630/NSJ400-630/CVS400-630)
    Size pdf
    Size 1.6 MB
    Date 9/1/11
    Description
    Mechanical interlock for direct toggle (NS400-630/NSJ400-630/CVS400-630)
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    32614_ROHS_CHINA_DECLARATION
    Description
    32614_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    32614_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    32614_ROHS_DECLARATION
    Description
    32614_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    32614_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    32614_REACH_DECLARATION
    Description
    32614_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    32614_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /