USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 32631 Picture

32631

Schneider Eletric 32631 Picture
32631

toggle padlocking, EasyPact CVS 400/630, fixed device, open or close position

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    122.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS1600b...3200
    NS630b...1600
    Easypact CVS400...630
    device short name
    Locking for 1 to 3 padlocks
    product or component type
    Lock
    accessory / separate part category
    Keylock accessory
    range compatibility
    Compact NS630b...1600
    Compact NS1600b...3200
    offer type
    C5
    C4
    mounting mode
    Fixed
    Complementary
    keylock destination
    Toggle
    locking options description
    1 to 3 padlocks
    accessory / separate part category
    Spare part Compact NS630b...1600
    Spare part Compact NS1600b...3200
    Ordering and shipping details
    Category
    01081 - INTRA-COMPANY COMPONENTS
    Discount Schedule
    NET
    GTIN
    00785901111689
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • French3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 379.4 KB
    Date 12/14/17
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    32631_ROHS_DECLARATION
    Description
    32631_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    32631_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    32631_REACH_DECLARATION
    Description
    32631_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    32631_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    32631_ROHS_CHINA_DECLARATION
    Description
    32631_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    32631_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /