USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage Drive Isolation Transformers
Schneider Eletric 34T145HDIT Picture

34T145HDIT

Green premium brand logo Product Logo
Schneider Eletric 34T145HDIT Picture
34T145HDIT
Green premium brand logo Product Logo

TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V

Show more characteristics
  • Price*
    7,392.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Drive Isolation Transformer
    Enclosure Code
    18D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    3 phase
    Primary Voltage
    460 V delta
    Power Rating
    34 kVA
    Secondary Voltage
    460Y/265 V
    Full Capacity Taps
    2 5 % 1+ 1-
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Ordering and shipping details
    Category
    16266-DRIVE ISOLATION TRANSFORMERS
    Discount Schedule
    PE2
    GTIN
    00785901784999
    Package weight(Lbs)
    315.00 lb(US) (142.882 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Size pdf
    Size 591.8 KB
    Date 5/12/19
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    CAD
    Format
    Size
    Date
    Add to My Documents
    Dry-Type Isolation Transformers 34-40 KVA Three Phase 60HZ 460V Delta Primary (Version 1.2)
    Files in document
    dwg
    134.7 KB
    dwf
    382.3 KB
    dxf
    362 KB
    pdf
    36.3 KB
    Size zip
    Size 915.3 KB
    Date 4/27/09
    Files in document
    dwg
    134.7 KB
    dwf
    382.3 KB
    dxf
    362 KB
    pdf
    36.3 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    Description
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    Description
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    Description
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    TRANSFORMER DRY 3PH 34KVA 460V-460Y/265V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /