USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 36944 Picture
Discontinued

36944

Schneider Eletric 36944 Picture
Discontinued
36944

trip unit - STR53UP FI - 3 poles 3d

Show more characteristics
36944  has not been replaced. Please contact your customer care center for more information.
  • Price*
    4,613.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NSJ400...600
    product or component type
    Trip unit
    range compatibility
    Compact NSJ400...600
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    STR53UP
    trip unit technology
    Electronic
    protection type
    Overload protection (long time)
    Instantaneous short-circuit protection
    Short time short-circuit protection
    trip unit rating
    250 A 104 °F (40 °C)
    400 A 104 °F (40 °C)
    630 A 104 °F (40 °C)
    150 A 104 °F (40 °C)
    Complementary
    neutral protection setting
    0.5 x Ir
    1 x Ir
    No protection
    long time pick-up adjustment type Ir
    Adjustable 8 settings
    [Ir] long time pick-up adjustment range
    0.8...1 x In
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    0.5…8 s
    short-time pick-up adjustment type Isd
    Adjustable 7 settings
    [Isd] short-time pick-up adjustment range
    1.5...7 x Ir
    short-time delay adjustment type
    Adjustable 4 settings
    [tsd] short-time delay adjustment range
    0.015…0.06 s
    0.06…0.14 s
    0.14…0.23 s
    0.23…0.35 s
    instantaneous pick-up adjustment type Ii
    Adjustable 7 settings
    display type
    LED
    Environment
    product certifications
    KEMA
    LCIE
    ASTA
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    03303430369448
    Package weight(Lbs)
    0.54 lb(US) (0.247 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Supplemental Digest 177 Section 11 (Version 1.0)
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    Size pdf
    Size 1.4 MB
    Date 8/6/18
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 2/3/05
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /