USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Momentum
Schneider Eletric 372SPU47421V26 Picture
Discontinued

372SPU47421V26

Schneider Eletric 372SPU47421V26 Picture
Discontinued
372SPU47421V26

Modicon Momentum - Concept XL - Concept package - 10 station

Show more characteristics
372SPU47421V26  has not been replaced. Please contact your customer care center for more information.
  • Price*
    34,785.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Concept
    software type
    Concept XL
    software version
    V2.6
    language
    French
    English
    German
    Spanish
    type of license
    10 stations
    operating system
    Windows 2000
    Windows Vista Business Edition 32 bit
    MS Windows XP Professional Edition SP3
    range compatibility
    Modicon Quantum
    Modicon Momentum
    Modicon Compact (service only)
    Complementary
    software function
    Control
    Ordering and shipping details
    Category
    18241-INDUSTRIAL PERSONAL COMPUTER
    Discount Schedule
    PC45
    GTIN
    00785901433422
    Package weight(Lbs)
    1.21 lb(US) (0.550 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /