USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Momentum
Schneider Eletric 372SPU78401LPTE Picture
Discontinued

372SPU78401LPTE

Schneider Eletric 372SPU78401LPTE Picture
Discontinued
372SPU78401LPTE

Modicon Momentum automation platform - ProWORX 32 - 10 users

Show more characteristics
372SPU78401LPTE  has not been replaced. Please contact your customer care center for more information.
  • Price*
    43,139.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ProWORX 32
    software type
    Software upgrade
    language
    French
    English
    Spanish
    German
    format
    CD-ROM
    type of license
    10 users
    old software
    Legacy products
    operating system
    MS Windows XP Professional Edition SP3
    Windows 2000
    Windows Vista Business Edition 32 bit
    Complementary
    upgraded software
    ProWORX 32
    software function
    Control
    range compatibility
    Modicon Micro (service only)
    Modicon Quantum
    Modicon Compact (service only)
    Modicon Momentum
    Ordering and shipping details
    Category
    18225-PLC NTWRK HRDWR & PROWORX SOFTWARE
    Discount Schedule
    PC41
    GTIN
    00785901672128
    Package weight(Lbs)
    5.42 lb(US) (2.460 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /