USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 37405 Picture

37405

Green premium brand logo
Schneider Eletric 37405 Picture
37405
Green premium brand logo

M8 Bus bar nuts- set of 3

Show more characteristics
  • Price*
    108.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Nut
    accessory / separate part category
    Installation accessory
    range compatibility
    Compact NSF NSF150N connection
    Compact NSF NSF250N connection
    Compact NSF NSF250H connection
    Compact NSF NSF150H connection
    poles description
    3P
    thread type
    M8
    Complementary
    quantity per set
    Set of 3
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    00785901593195
    Package weight(Lbs)
    0.26 lb(US) (0.118 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Terminal kit (Version 05)
    Description
    Compact NSF150...NSF250 terminal kit instruction sheet
    Size pdf
    Size 332.8 KB
    Date 12/1/11
    Description
    Compact NSF150...NSF250 terminal kit instruction sheet
    Mechanical interlock for direct toggle (NS400-630/NSJ400-630/CVS400-630) (Version 03)
    Description
    Mechanical interlock for direct toggle (NS400-630/NSJ400-630/CVS400-630)
    Size pdf
    Size 1.6 MB
    Date 9/1/11
    Description
    Mechanical interlock for direct toggle (NS400-630/NSJ400-630/CVS400-630)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    37405_ROHS_DECLARATION
    Description
    37405_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    37405_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    37405_REACH_DECLARATION
    Description
    37405_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    37405_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /