USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Compact NSF/NSJ
Schneider Eletric 37649 Picture
Discontinued

37649

Schneider Eletric 37649 Picture
Discontinued
37649

circuit breaker Compact NSF150N - TMD - 50 A - 3 poles 3d

Show more characteristics
3764937649  has not been replaced. Please contact your customer care center for more information.
  • Price*
    55.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NSF100...250
    product or component type
    Circuit breaker
    device short name
    Compact NSF150N
    circuit breaker name
    Compact NSF150N
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    upside connection
    Front
    downside connection
    Front
    Line Rated Current
    150 A 104 °F (40 °C)
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kVIEC 60947-2
    [Ue] rated operational voltage
    500 V DC IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    22 kA Icu 525 V AC 50/60 Hz IEC 60947-2
    30 kA Icu 500 V AC 50/60 Hz IEC 60947-2
    85 kA Icu 220/240 V AC 50/60 Hz IEC 60947-2
    35 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    36 kA Icu 380/415 V AC 50/60 Hz IEC 60947-2
    50 kA Icu 250 V DC 1P IEC 60947-2
    50 kA Icu 500 V DC 2P IEC 60947-2
    8 kA Icu 600/690 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service breaking capacity
    22 kA 525 V AC 50/60 Hz IEC 60947-2
    30 kA 500 V AC 50/60 Hz IEC 60947-2
    85 kA 220/240 V AC 50/60 Hz IEC 60947-2
    35 kA 440 V AC 50/60 Hz IEC 60947-2
    36 kA 380/415 V AC 50/60 Hz IEC 60947-2
    50 kA 250 V DC IEC 60947-2
    50 kA 500 V DC IEC 60947-2
    8 kA 600/690 V AC 50/60 Hz IEC 60947-2
    suitability for isolation
    Yes IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    43 A 158 °F (70 °C)
    45 A 140 °F (60 °C)
    50 A 104 °F (40 °C)
    47.5 A 122 °F (50 °C)
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    pollution degree
    3 IEC 60529
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    connection pitch
    1.38 in (35 mm)
    local signalling
    Positive contact indication
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    500 A
    height
    6.34 in (161 mm)
    width
    4.13 in (105 mm)
    depth
    3.39 in (86 mm)
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    LCIE
    KEMA
    ASTA
    IP degree of protection
    IP40 IEC 60529
    IK degree of protection
    IK07 IEC 60529
    ambient air temperature for operation
    68…158 °F (20…70 °C)
    Ordering and shipping details
    Category
    00928-MG COMPACT C MCCB UL/CSA
    Discount Schedule
    DE2
    GTIN
    03303430376491
    Package weight(Lbs)
    4.87 lb(US) (2.210 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Circuit breaker (NSF150 / Powerpact C) (Version 1.3)
    Description
    Compact NSF150...NSF250 and PowerPact circuit breaker instruction sheet
    Size pdf
    Size 2.2 MB
    Date 3/1/06
    Description
    Compact NSF150...NSF250 and PowerPact circuit breaker instruction sheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /